IESNA:LM-63-2002
[TEST]P941909
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-930-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26011
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3466.1 3196.2 2950.1 2720.9 2533.9 2453.7 2449.5 2491.7 2604.2 2843.2
3215.8 3651.8 4143.9 4683.9 5136.6 5545.8 5925.5 6345.9 6689 7057.4
7511.6 7811.1 8031.9 8315.9 8723.7 9550.5 10786.5 12343.1 13626.9 13456.8
11039.6 5919.9 1930.6 819.8 320.6 105.5 0
3466.1 3215.8 2971.2 2739.2 2552.1 2459.3 2460.7 2500.1 2611.2 2847.4
3213 3630.7 4124.2 4671.2 5125.4 5540.2 5911.4 6309.4 6667.9 7037.7
7483.5 7828 8065.6 8268.1 8690 9466.2 10641.7 12199.7 13573.5 13424.4
11249.1 6251.7 2220.3 853.5 358.6 128 0
3466.1 3224.3 2989.5 2767.3 2581.7 2476.2 2462.2 2487.5 2573.2 2754.6
3065.4 3483 3965.3 4481.4 4967.9 5405.2 5770.8 6105.5 6458.4 6860.6
7307.7 7790 8183.8 8488.9 8861.5 9492.9 10506.7 12033.8 13771.8 14469.2
12867.6 8353.9 3329.7 1487.7 656.7 234.8 0
3466.1 3220.1 3006.3 2798.2 2616.8 2511.4 2480.4 2498.7 2557.8 2691.4
2943.1 3300.2 3726.3 4191.7 4669.8 5170.4 5647.1 6047.8 6424.7 6836.7
7337.3 7837.8 8293.4 8702.6 9177.9 9772.7 10700.7 12216.6 14524 16795
16754.2 12369.8 6298.1 2974 1375.2 471.1 0
3466.1 3241.2 3047.1 2867.1 2702.6 2585.9 2542.3 2550.7 2595.7 2694.2
2872.7 3146.9 3514 3907.7 4322.5 4811.8 5381.3 5976.1 6502 7046.2
7572.1 8158.4 8777.1 9364.9 10023 10852.6 12021.1 13742.2 16491.2 19956
21200.4 16550.3 10754.2 5519.1 2390.4 743.8 0
3466.1 3238.3 3059.8 2879.8 2718.1 2595.7 2546.5 2557.8 2601.4 2697
2857.3 3124.4 3477.4 3865.5 4270.5 4748.5 5323.7 5928.3 6482.3 7051.8
7593.2 8178.1 8796.8 9416.9 10105.9 10962.3 12129.4 13828 16494.1 19881.5
21190.6 16799.2 10707.8 5433.3 2338.4 717.1 0
3466.1 3267.9 3106.2 2957.1 2816.5 2704 2646.4 2636.5 2678.7 2764.5
2902.3 3114.6 3384.6 3709.4 4111.6 4570 5166.2 5834.1 6563.9 7340.1
8120.5 8888.2 9612.4 10316.9 11062.1 11903 12852.1 14023.5 15525.2 16946.8
16076.4 11302.6 4844.2 1542.5 556.8 136.4 0
3466.1 3304.4 3176.5 3066.8 2962.7 2871.3 2812.3 2784.2 2802.4 2877
2997.9 3155.4 3363.5 3653.2 4048.3 4548.9 5147.9 5836.9 6585 7347.1
8072.7 8765.9 9425.4 10061 10633.3 11132.4 11524.7 11745.5 11562.7 10179.1
6471.1 2263.9 888.7 510.4 253.1 87.2 0
3466.1 3355.1 3269.3 3196.2 3131.5 3068.2 3028.8 3016.2 3028.8 3078
3161 3279.1 3454.9 3724.9 4084.8 4541.8 5094.5 5718.8 6355.8 6977.3
7549.6 8116.3 8585.9 9002.1 9307.3 9459.1 9402.9 8959.9 7746.4 5218.2
2158.4 926.6 634.2 445.7 285.4 123.7 0
3466.1 3404.3 3363.5 3334 3305.8 3284.7 3280.5 3298.8 3336.8 3405.7
3497.1 3618 3782.5 4031.4 4350.6 4771 5288.5 5872.1 6483.7 7119.3
7764.7 8401.7 8992.3 9501.3 9904.9 10062.4 9757.2 8581.7 6084.4 2744.8
1137.6 728.4 516.1 352.9 230.6 105.5 0
3466.1 3476 3481.6 3497.1 3514 3539.3 3577.2 3641.9 3730.5 3843
3987.8 4165 4411.1 4754.2 5202.7 5746.9 6362.8 7015.2 7693 8372.2
9045.7 9706.6 10328.1 10754.2 10837.1 10392.8 9213 7127.7 4124.2 1545.4
798.7 552.6 382.5 236.2 140.6 50.6 0
3466.1 3495.7 3521 3563.2 3599.7 3643.3 3702.4 3774.1 3873.9 3994.9
4139.7 4328.1 4577 4904.6 5301.2 5763.8 6271.4 6802.9 7354.1 7894.1
8410.1 8922 9356.5 9604 9497.1 8907.9 7721.1 5888.9 3356.5 1272.6
679.2 462.6 320.6 192.6 105.5 29.5 0
3466.1 3518.2 3570.2 3626.4 3688.3 3741.7 3814.9 3897.8 3985 4101.7
4231.1 4377.3 4567.2 4804.8 5081.8 5392.6 5731.4 6080.2 6437.3 6774.8
7091.2 7347.1 7479.3 7372.4 6939.3 6113.9 4973.5 3602.5 2045.9 939.3
572.3 405 286.9 187 111.1 38 0
3466.1 3544.9 3636.3 3730.5 3812.1 3875.3 3944.2 3997.7 4038.4 4077.8
4105.9 4127 4146.7 4156.6 4141.1 4072.2 3945.6 3792.4 3641.9 3421.1
3059.8 2597.1 2151.4 1780.2 1476.4 1236 1049 902.7 779 673.5
566.7 473.9 385.3 288.3 184.2 67.5 0
3466.1 3584.3 3701 3814.9 3892.2 3942.8 3969.5 3979.4 3958.3 3921.7
3868.3 3789.6 3661.6 3495.7 3287.6 3057 2832 2616.8 2404.5 2190.8
1974.2 1777.4 1608.6 1442.7 1297.9 1171.3 1065.9 974.5 885.9 797.3
693.2 593.4 478.1 357.2 209.5 83 0
3466.1 3618 3764.2 3868.3 3933 3954.1 3941.4 3918.9 3866.9 3792.4
3670 3478.8 3259.4 3049.9 2888.2 2754.6 2605.6 2434 2258.3 2093.7
1960.2 1888.4 1784.4 1641 1504.6 1380.8 1255.7 1133.4 1025.1 921
801.5 670.7 518.9 367 213.7 102.6 0
3466.1 3646.1 3802.2 3899.2 3934.4 3923.1 3902 3854.2 3768.5 3634.9
3457.7 3269.3 3099.1 2950.1 2808.1 2668.9 2521.2 2365.1 2228.7 2126.1
2095.2 2086.7 2015 1896.9 1768.9 1638.2 1480.7 1326 1182.6 1061.6
943.5 812.8 683.4 527.3 368.4 191.2 0
3466.1 3675.7 3836 3921.7 3928.8 3899.2 3861.3 3788.1 3656 3494.3
3349.4 3229.9 3102 2952.9 2787 2623.9 2453.7 2293.4 2145.8 2061.4
2033.3 1996.7 1953.1 1878.6 1749.2 1619.9 1507.4 1403.3 1323.2 1234.6
1123.5 1005.4 877.4 727 569.5 338.9 0
3466.1 3693.9 3852.8 3916.1 3909.1 3865.5 3806.4 3705.2 3554.7 3419.7
3325.5 3234.1 3120.2 2972.6 2792.6 2585.9 2382 2189.4 2020.6 1946.1
1867.4 1813.9 1750.6 1615.7 1482.1 1379.4 1293.7 1231.8 1182.6 1105.2
1029.3 914 784.6 658.1 509 302.3 0
3466.1 3701 3868.3 3921.7 3899.2 3852.8 3778.3 3647.5 3501.3 3393
3312.9 3229.9 3123 2986.6 2796.8 2563.4 2306.1 2075.5 1896.9 1808.3
1709.9 1621.3 1496.1 1347.1 1233.2 1146 1077.1 1019.5 957.6 885.9
832.4 721.4 587.8 480.9 369.8 185.6 0
3466.1 3722.1 3879.5 3924.5 3900.6 3847.2 3755.8 3623.6 3477.4 3376.1
3300.2 3208.8 3109 2962.7 2774.3 2542.3 2278 2017.8 1823.8 1693
1562.2 1466.6 1331.6 1220.5 1113.7 1030.7 964.6 912.6 869 819.8
866.2 718.5 548.4 419 310.8 129.4 0
3466.1 3720.7 3882.4 3928.8 3903.5 3844.4 3762.8 3625 3474.6 3379
3300.2 3213 3116 2974 2789.8 2556.4 2290.6 2024.8 1818.1 1680.3
1549.6 1449.7 1317.6 1203.7 1096.8 1012.4 946.3 895.7 857.7 808.5
894.3 662.3 524.5 421.8 313.6 129.4 0
